1

Vacuum Pad G-P2-T Short 2-stages Type(MB type)-Fixed type/Direct mount

Manufacturer GINIER GROUP
Description Vacuum Pad G-P2-T Short 2-stages Type(MB type)-Fixed type/Direct mount G-P2-TB04MBN-A3-LH
Part number G-P2-TB04MBN-A3-LH
Product selection
Selector Pad diameter code Mounting screw Mounting type Pad diameter d D C B L
6 B04 A3 M3X0.5 4 4.8 2.5 11 6
7 B06 H5 M5X0.8 6 7 4 14 9
8 B08 H5 M5X0.8 8 9 4 14 9
2 B10 H5 M5X0.8 10 11 3 13 9.5
3 B15 H5 M5X0.8 15 16 4.5 14.5 11
4 B20 H5 M5X0.8 20 21 5.5 18 13
5 B06 B5 M5X0.8 6 7 4 17 9
1 B08 B5 M5X0.8 8 9 4 17 9
Pad diameter code
Mounting screw
Mounting type
Pad diameter d
D
C
B
L
Documentation
Contact the supplier
GINIER GROUP Manufacturer of Vacuum Pads
GINIER GROUP
吉尼尔