1

PC Series Vacuum Pad Combination - Soft Type PL - Spring type/Top port

Manufacturer GINIER GROUP
Description PC Series Vacuum Pad Combination - Soft Type PC4LN6J
Part number PC4LN6J
Product selection
Selector Code d B M H T A L Stroke
1 PC4L 4 66.5 M14x1 17 4 20 12.2 6
2 PC6L 6 66.5 M14x1 17 4 20 12.2 6
3 PC8L 8 66.5 M14x1 17 4 20 12.2 6
4 PC10L 10 68.5 M14x1 17 4 20 14 6
5 PC15L 15 68.5 M14x1 17 4 20 14 6
6 PC20L 20 69.5 M14x1 17 4 20 15 6
7 PC30L 30 69.5 M14x1 17 4 20 15 6
8 PC40L 40 69.5 M14x1 17 4 20 15 6
Code
d
B
M
H
T
A
L
Stroke
Documentation
Contact the supplier
GINIER GROUP Manufacturer of Vacuum Pads
GINIER GROUP
吉尼尔