GINIER GROUP
By GINIER GROUP

PA Series Vacuum Pad Combination - Soft Bellows Type PLB-6B Fixed type/Top port/Barb fittings

Manufacturer GINIER GROUP
Description PA Series Vacuum Pad Combination - Soft Bellows Type PA6LBN6B
Part number PA6LBN6B
CAD models
Share

Product selection

Index Selector Code Diameter B M H T A L
1 1 6 φ6 44 M8x0.75 10 2 15 15
2 2 8 φ8 44 M8x0.75 10 2 15 15
3 3 10 φ10 44.5 M8x0.75 10 2 15 15.5
4 4 15 φ15 46.5 M8x0.75 10 2 15 17.5
5 5 20 φ20 56 M12x1 14 4 18 20
Material
Mark-free treatment

Documentation

Contact the supplier

GINIER GROUP

GINIER GROUP

Manufacturer of Vacuum Pads

Google Map