1

MJ Series Vacuum Pad Combination - Small fixed Type/Direct Mount PE-M

Manufacturer GINIER GROUP
Description MJ Series Vacuum Pad Combination M-PE4JMN
Part number M-PE4JMN
Product selection
Selector Code Diameter B M A H L
1 4 φ4 11.5 M3x0.5 3 5.5 5.5
2 6 φ6 17 M5x0.8 5 8 9
3 8 φ8 17 M5x0.8 5 8 9
4 10 φ10 17.5 M5x0.8 5 8 9.5
5 15 φ15 19 M5x0.8 5 8 11
6 20 φ20 27 G1/8 5 14 13
7 25 φ25 29.5 G1/8 5 14 15.5
8 30 φ30 32 G1/8 5 14 18
9 40 φ40 32 G1/8 5 14 18
10 50 φ50 34 G1/8 5 14 20
Code
Diameter
B
M
A
H
L
Documentation
Contact the supplier
GINIER GROUP Manufacturer of Vacuum Pads
GINIER GROUP
吉尼尔