1

Electric Car 05 - Without Brakes

Gearbox with Axle

Manufacturer Gimec Trasmissioni S.r.l.
Description Gearbox with axle without brakes for electric vehicles
Part number Electric Car 05 - Without Brakes
Torque continues to the wheels 280 N.m
Maximum torque to the wheels 400 N.m
Maximum entry speed 5000 rpm
Maximum static reach 700 daN
Lubrificant SAE 85W140
Mass 25.5 kg
Track Width from 454 to 690
Product selection
Selector Part number Description Torque continues to the wheels (N.m) Maximum torque to the wheels (N.m) Maximum entry speed (rpm) Maximum static reach (daN) Lubrificant Mass (kg) Track Width
1 Electric Car 05 - Without Brakes Gearbox with axle without brakes for electric vehicles 280 400 5000 700 SAE 85W140 25.5 from 454 to 690
Part number
Description
Torque continues to the wheels (N.m)
Maximum torque to the wheels (N.m)
Maximum entry speed (rpm)
Maximum static reach (daN)
Lubrificant
Mass (kg)
Track Width
Product Description

Gearbox with axle without brakes for electric vehicles

Documentation
Contact the supplier
Gimec Trasmissioni S.r.l. Gimec specializes in the design and manufacture of gearboxes for vehicles (electrical, industrial and agricultural) and other components (transmissions, transmissions, inverters, etc.).
Gimec Trasmissioni S.r.l.