1

Electric Car 2 - Gearbox - Wide Casing

EC02 - Gearbox for Electric Vehicles

Manufacturer Gimec Trasmissioni S.r.l.
Description Electric Car 2 - Gearbox - Wide Casing
Part number Electric Car 2 - Wide Casing
Torque continues to the wheels 600 N.m
Maximum torque to the wheels 900 N.m
Maximum entry speed 6000 rpm
Lubrificant SAE 85W140
Mass 25.5 kg
Product selection
Selector Part number Description Torque continues to the wheels (N.m) Maximum torque to the wheels (N.m) Maximum entry speed (rpm) Lubrificant Mass (kg)
1 Electric Car 2 - Wide Casing Electric Car 2 - Gearbox - Wide Casing 600 900 6000 SAE 85W140 25.5
Part number
Description
Torque continues to the wheels (N.m)
Maximum torque to the wheels (N.m)
Maximum entry speed (rpm)
Lubrificant
Mass (kg)
Product Description

EC2 - Medium size transmission for electric vehicle with axle shaft for homokinetic joint.

Documentation
Contact the supplier
Gimec Trasmissioni S.r.l. Gimec specializes in the design and manufacture of gearboxes for vehicles (electrical, industrial and agricultural) and other components (transmissions, transmissions, inverters, etc.).
Gimec Trasmissioni S.r.l.