MAGNETIC SENSORS FOR TIE-ROD CYLINDERS

Manufacturer Gimatic S.r.l.
Description Magnetic sensor with fastening by tie-rod, series SM, REED N.O. 2 wires, 3/250 Vac/dc, 1 A, round PVC cable 2x0.25mm2, 2.5 metres
Part Number SM1C525-G
Product selection
Selector Part Number Description Weight (g)
1 SM1C525-G Magnetic sensor with fastening by tie-rod, series SM, REED N.O. 2 wires, 3/250 Vac/dc, 1 A, round PVC cable 2x0.25mm2, 2.5 metres 55
2 SM2C5-G Magnetic sensor with fastening by tie-rod, series SM, REED N.O. 2 wires, 3/250 Vac/dc, 1 A, M8 male snap connector, 2-pin 5
3 SM5C5-G Magnetic sensor with fastening by tie-rod, series SM, REED N.O. 2 wires, 3/250 Vac/dc, 0.5 A, M12 male connector, 2-pin 6
4 SM4D225-G Magnetic sensor with fastening by tie-rod, series SM, PNP REED N.O. 3 wires, 3/30 Vdc, 1 A, round PVC cable 3x0.25mm2, 2.5 metres 55
Part Number
Description
Weight (g)
Documentation
Contact the supplier
Gimatic S.r.l. Having been operating in the field of automation for more than thirty years, Gimatic S.r.l. can today boast a vast range of products supplied and used worldwide on a variety of different markets. Gimatic has decided not to limit itself to the handling business alone, but rather to also supply sensors and components for the plastics sector.
Gimatic S.r.l.