Electric linear guides

Manufacturer Gimatic S.r.l.
Description Guide with built-in linear motor, size 25, voltage 300V, stroke 200 mm, built-in sensor ABZ
Part Number LVP250200-300ABZ
Product selection
Selector Part Number Description Force (N) Stroke Weight (g)
1 LVP250200-300ABZ Guide with built-in linear motor, size 25, voltage 300V, stroke 200 mm, built-in sensor ABZ 130 200 mm 2730
2 LVP250200-70ABZ Guide with built-in linear motor, size 25, voltage 70V, stroke 200 mm, built-in sensor ABZ 96 200 mm 2733
3 LVP250300-300ABZ Guide with built-in linear motor, size 25, voltage 300V, stroke 300 mm, built-in sensor ABZ 130 300 mm 3040
Part Number
Description
Force (N)
Stroke
Weight (g)
Documentation
Contact the supplier
Gimatic S.r.l. Having been operating in the field of automation for more than thirty years, Gimatic S.r.l. can today boast a vast range of products supplied and used worldwide on a variety of different markets. Gimatic has decided not to limit itself to the handling business alone, but rather to also supply sensors and components for the plastics sector.
Gimatic S.r.l.