Actuator with built-in linear motor, size 25, voltage 300V, stroke 100 mm, built-in sensor ABZ

Manufacturer Gimatic S.r.l.
Description Actuator with built-in linear motor, size 25, voltage 300V, stroke 100 mm, built-in sensor ABZ
Part Number LV25100-300ABZ
Product selection
Selector Part Number Description Force (N) Stroke Weight (g)
1 LV25100-300ABZ Actuator with built-in linear motor, size 25, voltage 300V, stroke 100 mm, built-in sensor ABZ 120 100 mm 1380
Part Number
Description
Force (N)
Stroke
Weight (g)
Documentation
Contact the supplier
Gimatic S.r.l. Having been operating in the field of automation for more than thirty years, Gimatic S.r.l. can today boast a vast range of products supplied and used worldwide on a variety of different markets. Gimatic has decided not to limit itself to the handling business alone, but rather to also supply sensors and components for the plastics sector.
Gimatic S.r.l.