3-jaw self-centring parallel electric gripper, 24Vdc, 23 W, PNP, M8 3-pin, peak 3.8A, servo DC motor with built-in controller, Max. 0.85 Hz at 30°C, IP54, with bushings

Manufacturer Gimatic S.r.l.
Description 3-jaw self-centring parallel electric gripper, 24Vdc, 23 W, PNP, M8 3-pin, peak 3.8A, servo DC motor with built-in controller, Max. 0.85 Hz at 30°C, IP54, with bushings
Part Number MPTM3210
Product selection
Selector Part Number Description Force (N) Stroke Weight (g)
1 MPTM3210 3-jaw self-centring parallel electric gripper, 24Vdc, 23 W, PNP, M8 3-pin, peak 3.8A, servo DC motor with built-in controller, Max. 0.85 Hz at 30°C, IP54, with bushings 220 3x5 mm 693
Part Number
Description
Force (N)
Stroke
Weight (g)
Documentation
Contact the supplier
Gimatic S.r.l. Having been operating in the field of automation for more than thirty years, Gimatic S.r.l. can today boast a vast range of products supplied and used worldwide on a variety of different markets. Gimatic has decided not to limit itself to the handling business alone, but rather to also supply sensors and components for the plastics sector.
Gimatic S.r.l.