Gib-head saddle keys

Standard DIN 6889
Description Gib-head saddle key 8 x 3.5 x 20 DIN 6889
Part number DIN 6889 - b 8 x h 3.5 x l 20
Product selection
Selector Width of key (mm) Height of key (mm) Length of key (mm) For shaft Ø (mm)
1 8 3.5 20 22 to 30
2 8 3.5 22 22 to 30
3 8 3.5 25 22 to 30
4 8 3.5 28 22 to 30
5 8 3.5 32 22 to 30
6 8 3.5 36 22 to 30
7 8 3.5 40 22 to 30
8 8 3.5 45 22 to 30
9 8 3.5 50 22 to 30
10 8 3.5 56 22 to 30
11 8 3.5 63 22 to 30
12 8 3.5 70 22 to 30
13 8 3.5 80 22 to 30
14 8 3.5 90 22 to 30
15 10 4 25 30 to 38
16 10 4 28 30 to 38
17 10 4 32 30 to 38
18 10 4 36 30 to 38
19 10 4 40 30 to 38
20 10 4 45 30 to 38
21 10 4 50 30 to 38
22 10 4 56 30 to 38
23 10 4 63 30 to 38
24 10 4 70 30 to 38
25 10 4 80 30 to 38
26 10 4 90 30 to 38
27 10 4 100 30 to 38
28 10 4 110 30 to 38
29 12 4 32 38 to 44
30 12 4 36 38 to 44
31 12 4 40 38 to 44
32 12 4 45 38 to 44
33 12 4 50 38 to 44
34 12 4 56 38 to 44
35 12 4 63 38 to 44
36 12 4 70 38 to 44
37 12 4 80 38 to 44
38 12 4 90 38 to 44
39 12 4 100 38 to 44
40 12 4 110 38 to 44
41 12 4 125 38 to 44
42 12 4 140 38 to 44
43 14 4.5 40 44 to 50
44 14 4.5 45 44 to 50
45 14 4.5 50 44 to 50
46 14 4.5 56 44 to 50
47 14 4.5 63 44 to 50
48 14 4.5 70 44 to 50
49 14 4.5 80 44 to 50
50 14 4.5 90 44 to 50
51 14 4.5 100 44 to 50
52 14 4.5 110 44 to 50
53 14 4.5 125 44 to 50
54 14 4.5 140 44 to 50
55 14 4.5 160 44 to 50
56 16 5 45 50 to 58
57 16 5 50 50 to 58
58 16 5 56 50 to 58
59 16 5 63 50 to 58
60 16 5 70 50 to 58
61 16 5 80 50 to 58
62 16 5 90 50 to 58
63 16 5 100 50 to 58
64 16 5 110 50 to 58
65 16 5 125 50 to 58
66 16 5 140 50 to 58
67 16 5 160 50 to 58
68 16 5 180 50 to 58
69 18 5 50 58 to 65
70 18 5 56 58 to 65
71 18 5 63 58 to 65
72 18 5 70 58 to 65
73 18 5 80 58 to 65
74 18 5 90 58 to 65
75 18 5 100 58 to 65
76 18 5 110 58 to 65
77 18 5 125 58 to 65
78 18 5 140 58 to 65
79 18 5 160 58 to 65
80 18 5 180 58 to 65
81 18 5 200 58 to 65
82 20 6 56 65 to 75
83 20 6 63 65 to 75
84 20 6 70 65 to 75
85 20 6 80 65 to 75
86 20 6 90 65 to 75
87 20 6 100 65 to 75
88 20 6 110 65 to 75
89 20 6 125 65 to 75
90 20 6 140 65 to 75
91 20 6 160 65 to 75
92 20 6 180 65 to 75
93 20 6 200 65 to 75
94 20 6 220 65 to 75
95 22 7 63 75 to 85
96 22 7 70 75 to 85
97 22 7 80 75 to 85
98 22 7 90 75 to 85
99 22 7 100 75 to 85
100 22 7 110 75 to 85
101 22 7 125 75 to 85
102 22 7 140 75 to 85
103 22 7 160 75 to 85
104 22 7 180 75 to 85
105 22 7 200 75 to 85
106 22 7 220 75 to 85
107 22 7 250 75 to 85
108 25 7 70 85 to 95
109 25 7 80 85 to 95
110 25 7 90 85 to 95
111 25 7 100 85 to 95
112 25 7 110 85 to 95
113 25 7 125 85 to 95
114 25 7 140 85 to 95
115 25 7 160 85 to 95
116 25 7 180 85 to 95
117 25 7 200 85 to 95
118 25 7 220 85 to 95
119 25 7 250 85 to 95
120 25 7 280 85 to 95
121 28 7.5 80 95 to 110
122 28 7.5 90 95 to 110
123 28 7.5 100 95 to 110
124 28 7.5 110 95 to 110
125 28 7.5 125 95 to 110
126 28 7.5 140 95 to 110
127 28 7.5 160 95 to 110
128 28 7.5 180 95 to 110
129 28 7.5 200 95 to 110
130 28 7.5 220 95 to 110
131 28 7.5 250 95 to 110
132 28 7.5 280 95 to 110
133 28 7.5 315 95 to 110
134 32 8.5 90 110 to 130
135 32 8.5 100 110 to 130
136 32 8.5 110 110 to 130
137 32 8.5 125 110 to 130
138 32 8.5 140 110 to 130
139 32 8.5 160 110 to 130
140 32 8.5 180 110 to 130
141 32 8.5 200 110 to 130
142 32 8.5 220 110 to 130
143 32 8.5 250 110 to 130
144 32 8.5 280 110 to 130
145 32 8.5 315 110 to 130
146 32 8.5 355 110 to 130
147 36 9 100 130 to 150
148 36 9 110 130 to 150
149 36 9 125 130 to 150
150 36 9 140 130 to 150
151 36 9 160 130 to 150
152 36 9 180 130 to 150
153 36 9 200 130 to 150
154 36 9 220 130 to 150
155 36 9 250 130 to 150
156 36 9 280 130 to 150
157 36 9 315 130 to 150
158 36 9 355 130 to 150
159 36 9 400 130 to 150
Width of key (mm)
Height of key (mm)
Length of key (mm)
For shaft Ø (mm)
Users Who Downloaded This Product Also Downloaded
Page