1

MLG bushes - inch 1/8" wall series

Manufacturer GGB
Description MLG bushes - inch 1/8" wall series
Part number MLG0812-001
Product selection
Selector Di x Do [inch] Tol: B <3 inch Tol: B >=3 to <6 inch Tol: B >=6 inch Housing (inch) Shaft (inch) Clearance max. (inch) Clearance min. (inch)
1 1/2 x 3/4 ±0,010 ±0,020 ±0,030 0.7505 0.5 0.0065 0.0005
2 5/8 x 7/8 ±0,010 ±0,020 ±0,030 0.8755 0.625 0.0065 0.0005
3 3/4 x 1 ±0,010 ±0,020 ±0,030 1.0005 0.75 0.0065 0.0005
4 7/8 x 1 1/8 ±0,010 ±0,020 ±0,030 1.1255 0.875 0.0065 0.0005
5 1 x 1 1/4 ±0,010 ±0,020 ±0,030 1.2505 1 0.0065 0.0005
6 1 1/8 x 1 3/8 ±0,010 ±0,020 ±0,030 1.3755 1.125 0.0065 0.0005
7 1 1/4 x 1 1/2 ±0,010 ±0,020 ±0,030 1.5005 1.25 0.0065 0.0005
8 1 3/8 x 1 5/8 ±0,010 ±0,020 ±0,030 1.6255 1.375 0.0065 0.0005
9 1 1/2 x 1 3/4 ±0,010 ±0,020 ±0,030 1.7505 1.5 0.0065 0.0005
10 1 5/8 x 1 7/8 ±0,010 ±0,020 ±0,030 1.8755 1.625 0.0065 0.0005
11 1 3/4 x 2 ±0,010 ±0,020 ±0,030 2.0005 1.75 0.0075 0.0015
12 1 7/8 x 2 1/8 ±0,010 ±0,020 ±0,030 2.1255 1.875 0.0075 0.0015
13 2 x 2 1/4 ±0,010 ±0,020 ±0,030 2.251 2 0.0085 0.001
14 2 1/8 x 2 3/8 ±0,010 ±0,020 ±0,030 2.376 2.125 0.0085 0.001
15 2 1/4 x 2 1/2 ±0,010 ±0,020 ±0,030 2.501 2.25 0.0085 0.001
16 2 3/8 x 2 5/8 ±0,010 ±0,020 ±0,030 2.626 2.375 0.009 0.001
17 2 1/2 x 2 3/4 ±0,010 ±0,020 ±0,030 2.751 2.5 0.0095 0.0015
18 2 3/4 x 3 ±0,010 ±0,020 ±0,030 3.0015 2.75 0.0095 0.0015
19 3 x 3 1/4 ±0,020 ±0,020 ±0,030 3.2515 3 0.01 0.0015
20 3 1/4 x 3 1/2 ±0,020 ±0,020 ±0,030 3.502 3.25 0.01 0.0015
21 3 1/2 x 3 3/4 ±0,020 ±0,020 ±0,030 3.752 3.5 0.01 0.0015
22 3 3/4 x 4 ±0,020 ±0,020 ±0,030 4.002 3.75 0.01 0.0015
23 4 x 4 1/4 ±0,020 ±0,020 ±0,030 4.252 4 0.013 0.002
24 4 1/4 x 4 1/2 ±0,020 ±0,020 ±0,030 4.502 4.25 0.013 0.002
25 4 1/2 x 4 3/4 ±0,020 ±0,020 ±0,030 4.752 4.5 0.013 0.002
26 4 3/4 x 5 ±0,020 ±0,020 ±0,030 5.002 4.75 0.013 0.002
27 5 x 5 1/4 ±0,020 ±0,020 ±0,030 5.252 5 0.013 0.002
28 5 1/4 x 5 1/2 ±0,020 ±0,020 ±0,030 5.502 5.25 0.013 0.002
29 5 1/2 x 5 3/4 ±0,020 ±0,020 ±0,030 5.752 5.5 0.013 0.002
30 5 3/4 x 6 ±0,020 ±0,020 ±0,030 6.002 5.75 0.013 0.002
31 6 x 6 1/4 ±0,020 ±0,020 ±0,030 6.252 6 0.0165 0.003
Di x Do [inch]
Tol: B <3 inch
Tol: B >=3 to <6 inch
Tol: B >=6 inch
Housing (inch)
Shaft (inch)
Clearance max. (inch)
Clearance min. (inch)
Contact the supplier
GGB The global leader in high performance bearing solutions
GGB Heilbronn GmbH
GGB France EURL
GGB Poland
GGB Korea
GGB Italy S.r.l.
GGB N.A.
GGB Brasil
GGB China (Shanghai)
GGB Slovakia s.r.o.
GGB Heilbronn GmbH
GGB N.A.