1

DX Strip lengths - metric

Manufacturer GGB
Description DX Strip lengths - metric
Part number S10150DX
Product selection
Selector Part No. L (mm) W (mm) Wu (mm) Ss (mm)
1 S10080DX 500 92 80 1.05
2 S10150DX 500 160 150 1.05
3 S15190DX 500 200 190 1.54
4 S20190DX 500 200 190 2.03
5 S25190DX 500 200 190 2.55
Part No.
L (mm)
W (mm)
Wu (mm)
Ss (mm)
Contact the supplier
GGB The global leader in high performance bearing solutions
GGB Heilbronn GmbH
GGB France EURL
GGB Poland
GGB Korea
GGB Italy S.r.l.
GGB N.A.
GGB Brasil
GGB China (Shanghai)
GGB Slovakia s.r.o.
GGB Heilbronn GmbH
GGB N.A.