1

DU thust washers - inch

Manufacturer GGB
Description DU thust washers - inch
Part number DU06
Product selection
Selector Part No. Di (inch) Do (inch) ST (inch) dD (inch) dP (inch) Ha max. (inch) Ha min. (inch)
1 DU06 0.5 0.875 0.0605 0.072 0.687 0.05 0.04
2 DU07 0.562 1 0.0605 0.072 0.781 0.05 0.04
3 DU08 0.625 1.125 0.0605 0.104 0.875 0.05 0.04
4 DU09 0.687 1.187 0.0605 0.104 0.937 0.05 0.04
5 DU10 0.75 1.25 0.0605 0.104 1 0.05 0.04
6 DU11 0.812 1.375 0.0605 0.104 1.094 0.05 0.04
7 DU12 0.875 1.5 0.0605 0.135 1.187 0.05 0.04
8 DU14 1 1.75 0.0605 0.135 1.375 0.05 0.04
9 DU16 1.125 2 0.0605 0.166 1.562 0.05 0.04
10 DU18 1.25 2.125 0.0605 0.166 1.687 0.05 0.04
11 DU20 1.375 2.25 0.0605 0.166 1.812 0.05 0.04
12 DU22 1.5 2.5 0.0605 0.197 2 0.05 0.04
13 DU24 1.625 2.625 0.0605 0.197 2.125 0.05 0.04
14 DU26 1.75 2.75 0.0605 0.197 2.25 0.05 0.04
15 DU28 2 3 0.0915 0.197 2.5 0.08 0.07
16 DU30 2.125 3.125 0.0915 0.197 2.625 0.08 0.07
17 DU32 2.25 3.25 0.0915 0.197 2.75 0.08 0.07
Part No.
Di (inch)
Do (inch)
ST (inch)
dD (inch)
dP (inch)
Ha max. (inch)
Ha min. (inch)
Contact the supplier
GGB The global leader in high performance bearing solutions
GGB Heilbronn GmbH
GGB France EURL
GGB Poland
GGB Korea
GGB Italy S.r.l.
GGB N.A.
GGB Brasil
GGB China (Shanghai)
GGB Slovakia s.r.o.
GGB Heilbronn GmbH
GGB N.A.