1
GGB

DU Strip lengths - metric

Manufacturer GGB
Description DU Strip lengths - metric
Part number S10190DU
Product selection
Selector Part No. L (mm) W (mm) Wu (mm) Ss (mm)
1 S07190DU 500 200 190 0.72
2 S10190DU 500 200 190 0.99
3 S15240DU 500 254 190 1.5
4 S20240DU 500 254 240 1.98
5 S25240DU 500 254 240 2.48
6 S30240DU 500 254 240 3.04
Part No.
L (mm)
W (mm)
Wu (mm)
Ss (mm)
Contact the supplier
GGB The global leader in high performance bearing solutions
GGB Heilbronn GmbH
GGB France EURL
GGB Poland
GGB Korea
GGB Italy S.r.l.
GGB N.A.
GGB Brasil
GGB China (Shanghai)
GGB Slovakia s.r.o.
GGB Heilbronn GmbH
GGB N.A.