1

DU flanged thrust washers - metric

Manufacturer GGB
Description DU flanged thrust washers - metric
Part number BS40DU
Product selection
Selector Part No. Di (mm) Do (mm) Dfl (mm) dP (mm)
1 BS40DU 40.45 75 44 64.75
2 BS50DU 51.25 85 55 74.75
3 BS60DU 61.25 95 65 84.75
4 BS70DU 71.25 110 75 99.75
5 BS80DU 81.25 120 85 109.75
6 BS90DU 91.25 130 95 119.75
7 BS100DU 101.25 140 105 129.75
Part No.
Di (mm)
Do (mm)
Dfl (mm)
dP (mm)
Contact the supplier
GGB The global leader in high performance bearing solutions
GGB Heilbronn GmbH
GGB France EURL
GGB Poland
GGB Korea
GGB Italy S.r.l.
GGB N.A.
GGB Brasil
GGB China (Shanghai)
GGB Slovakia s.r.o.
GGB Heilbronn GmbH
GGB N.A.