GGB
By GGB


DU flanged bushes - metric

Manufacturer GGB
Description DU flanged bushes - metric
Part number BB0304DU
CAD models
Share

Product selection

Index Selector Part No. Di (mm) Do (mm) Sfl (mm) Dfl (mm) B (mm) Housing Shaft Di,a max in H7 (mm) Di,a min in H7 (mm) Clearance max. (mm) Clearance min. (mm)
1 1 BB0304DU 3 4.5 0.75 7 4 H6 h6 3.048 3 0.054 0
2 2 BB0404DU 4 5.5 0.75 9 4 H6 h6 4.048 4 0.056 0
3 3 BB0505DU 5 7 0.925 10 5 H7 f7 5.055 4.99 0.077 0
4 4 BB0604DU 6 8 0.925 12 4 H7 f7 6.055 5.99 0.077 0
5 5 BB0608DU 6 8 0.925 12 8 H7 f7 6.055 5.99 0.077 0
6 6 BB0806DU 8 10 0.925 15 5.5 H7 f7 8.055 7.99 0.083 0.003
7 7 BB0808DU 8 10 0.925 15 7.5 H7 f7 8.055 7.99 0.083 0.003
8 8 BB0810DU 8 10 0.925 15 9.5 H7 f7 8.055 7.99 0.083 0.003
9 9 BB1007DU 10 12 0.925 18 7 H7 f7 10.058 9.99 0.086 0.003
10 10 BB1009DU 10 12 0.925 18 9 H7 f7 10.058 9.99 0.086 0.003
11 11 BB1012DU 10 12 0.925 18 12 H7 f7 10.058 9.99 0.086 0.003
12 12 BB1017DU 10 12 0.925 18 17 H7 f7 10.058 9.99 0.086 0.003
13 13 BB1207DU 12 14 0.925 20 7 H7 f7 12.058 11.99 0.092 0.006
14 14 BB1209DU 12 14 0.925 20 9 H7 f7 12.058 11.99 0.092 0.006
15 15 BB1212DU 12 14 0.925 20 12 H7 f7 12.058 11.99 0.092 0.006
16 16 BB1217DU 12 14 0.925 20 17 H7 f7 12.058 11.99 0.092 0.006
17 17 BB1412DU 14 16 0.925 22 12 H7 f7 14.058 13.99 0.092 0.006
18 18 BB1417DU 14 16 0.925 22 17 H7 f7 14.058 13.99 0.092 0.006
19 19 BB1509DU 15 17 0.925 23 9 H7 f7 15.058 14.99 0.092 0.006
20 20 BB1512DU 15 17 0.925 23 12 H7 f7 15.058 14.99 0.092 0.006
21 21 BB1517DU 15 17 0.925 23 17 H7 f7 15.058 14.99 0.092 0.006
22 22 BB1612DU 16 18 0.925 24 12 H7 f7 16.058 15.99 0.092 0.006
23 23 BB1617DU 16 18 0.925 24 17 H7 f7 16.058 15.99 0.092 0.006
24 24 BB1812DU 18 20 0.925 26 12 H7 f7 18.061 17.99 0.095 0.006
25 25 BB1817DU 18 20 0.925 26 17 H7 f7 18.061 17.99 0.095 0.006
26 26 BB1822DU 18 20 0.925 26 22 H7 f7 18.061 17.99 0.095 0.006
27 27 BB2012DU 20 23 1.45 30 11.5 H7 f7 20.071 19.99 0.112 0.01
28 28 BB2017DU 20 23 1.45 30 16.5 H7 f7 20.071 19.99 0.112 0.01
29 29 BB2022DU 20 23 1.45 30 21.5 H7 f7 20.071 19.99 0.112 0.01
30 30 BB2512DU 25 28 1.45 35 11.5 H7 f7 25.071 24.99 0.112 0.01
31 31 BB2517DU 25 28 1.45 35 16.5 H7 f7 25.071 24.99 0.112 0.01
32 32 BB2522DU 25 28 1.45 35 21.5 H7 f7 25.071 24.99 0.112 0.01
33 33 BB3016DU 30 34 1.95 42 16 H7 f7 30.085 29.99 0.126 0.01
34 34 BB3026DU 30 34 1.95 42 26 H7 f7 30.085 29.99 0.126 0.01
35 35 BB3516DU 35 39 1.95 47 16 H7 f7 35.085 34.99 0.135 0.015
36 36 BB3526DU 35 39 1.95 47 26 H7 f7 35.085 34.99 0.135 0.015
37 37 BB4016DU 40 44 1.95 53 16 H7 f7 40.085 39.99 0.135 0.015
38 38 BB4026DU 40 44 1.95 53 26 H7 f7 40.085 39.99 0.135 0.015
39 39 BB4516DU 45 50 2.45 58 16 H7 f7 45.105 44.99 0.155 0.015
40 40 BB4526DU 45 50 2.45 58 26 H7 f7 45.105 44.99 0.155 0.015

Documentation

Contact the supplier

GGB

GGB

The global leader in high performance bearing solutions

Google Map