1

DU flanged bushes - inch

Manufacturer GGB
Description DU flanged bushes - inch
Part number 06FDU04
Product selection
Selector Part No. Di [inch] Do [inch] Sfl (inch) Sfl max. (inch) Sfl min. (inch) Dfl (inch) Dfl max. (inch) Dfl min. (inch) B (inch) DJ max. (inch) DJ min. (inch) DH max. (inch) DH min. (inch) Di,a max (inch) Di,a min (inch)
1 06FDU04 3/8 15/32 0.043 0.047 0.039 0.6875 0.7075 0.6675 0.245 0.375 0.374 0.4691 0.4684 0.3779 0.3752
2 06FDU06 3/8 15/32 0.043 0.047 0.039 0.6875 0.7075 0.6675 0.37 0.375 0.374 0.4691 0.4684 0.3779 0.3752
3 06FDU08 3/8 15/32 0.043 0.047 0.039 0.6875 0.7075 0.6675 0.495 0.375 0.374 0.4691 0.4684 0.3779 0.3752
4 06FDU12 3/8 15/32 0.043 0.047 0.039 0.6875 0.7075 0.6675 0.745 0.375 0.374 0.4691 0.4684 0.3779 0.3752
5 08FDU04 1/2 19/32 0.043 0.047 0.039 0.8125 0.8325 0.7925 0.245 0.5 0.499 0.4691 0.5934 0.5029 0.5002
6 08FDU06 1/2 19/32 0.043 0.047 0.039 0.8125 0.8325 0.7925 0.37 0.5 0.499 0.4691 0.5934 0.5029 0.5002
7 08FDU08 1/2 19/32 0.043 0.047 0.039 0.8125 0.8325 0.7925 0.495 0.5 0.499 0.4691 0.5934 0.5029 0.5002
8 08FDU12 1/2 19/32 0.043 0.047 0.039 0.8125 0.8325 0.7925 0.745 0.5 0.499 0.4691 0.5934 0.5029 0.5002
9 10FDU06 5/8 23/32 0.043 0.047 0.039 0.93725 0.9575 0.917 0.37 0.625 0.624 0.7192 0.7184 0.628 0.6252
10 10FDU08 5/8 23/32 0.043 0.047 0.039 0.93725 0.9575 0.917 0.495 0.625 0.624 0.7192 0.7184 0.628 0.6252
11 10FDU10 5/8 23/32 0.043 0.047 0.039 0.93725 0.9575 0.917 0.62 0.625 0.624 0.7192 0.7184 0.628 0.6252
12 10FDU12 5/8 23/32 0.043 0.047 0.039 0.93725 0.9575 0.917 0.745 0.625 0.624 0.7192 0.7184 0.628 0.6252
13 12FDU06 3/4 7/8 0.059 0.063 0.055 1.25 1.27 1.23 0.37 0.75 0.7488 0.8755 0.8747 0.7534 0.7502
14 12FDU08 3/4 7/8 0.059 0.063 0.055 1.25 1.27 1.23 0.495 0.75 0.7488 0.8755 0.8747 0.7534 0.7502
15 12FDU12 3/4 7/8 0.059 0.063 0.055 1.25 1.27 1.23 0.745 0.75 0.7488 0.8755 0.8747 0.7534 0.7502
16 12FDU16 3/4 7/8 0.059 0.063 0.055 1.25 1.27 1.23 0.995 0.75 0.7488 0.8755 0.8747 0.7534 0.7502
17 14FDU08 7/8 1 0.059 0.063 0.055 1.25 1.27 1.23 0.495 0.875 0.8738 1.0005 0.9997 0.8784 0.8752
18 14FDU12 7/8 1 0.059 0.063 0.055 1.25 1.27 1.23 0.745 0.875 0.8738 1.0005 0.9997 0.8784 0.8752
19 14FDU16 7/8 1 0.059 0.063 0.055 1.25 1.27 1.23 0.995 0.875 0.8738 1.0005 0.9997 0.8784 0.8752
20 14FDU20 7/8 1 0.059 0.063 0.055 1.25 1.27 1.23 1.245 0.875 0.8738 1.0005 0.9997 0.8784 0.8752
21 16FDU08 1 1 1/8 0.059 0.063 0.055 1.375 1.395 1.355 0.495 1.0005 0.9988 1.1255 1.1247 1.0034 1.0002
22 16FDU12 1 1 1/8 0.059 0.063 0.055 1.375 1.395 1.355 0.745 1.0005 0.9988 1.1255 1.1247 1.0034 1.0002
23 16FDU16 1 1 1/8 0.059 0.063 0.055 1.375 1.395 1.355 0.995 1.0005 0.9988 1.1255 1.1247 1.0034 1.0002
24 16FDU20 1 1 1/8 0.059 0.063 0.055 1.375 1.395 1.355 1.245 1.0005 0.9988 1.1255 1.1247 1.0034 1.0002
25 20FDU16 1 1/4 1 13/32 0.074 0.078 0.07 1.75 1.78 1.72 0.995 1.25 1.2484 1.4068 1.4058 1.254 1.2502
26 20FDU20 1 1/4 1 13/32 0.074 0.078 0.07 1.75 1.78 1.72 1.245 1.25 1.2484 1.4068 1.4058 1.254 1.2502
27 20FDU24 1 1/4 1 13/32 0.074 0.078 0.07 1.75 1.78 1.72 1.495 1.25 1.2484 1.4068 1.4058 1.254 1.2502
28 24FDU16 1 1/2 1 21/32 0.074 0.078 0.07 2 2.03 1.97 0.995 1.5 1.4984 1.6568 1.6558 1.504 1.5002
29 24FDU24 1 1/2 1 21/32 0.074 0.078 0.07 2 2.03 1.97 1.495 1.5 1.4984 1.6568 1.6558 1.504 1.5002
30 24FDU32 1 1/2 1 21/32 0.074 0.078 0.07 2 2.03 1.97 1.995 1.5 1.4984 1.6568 1.6558 1.504 1.5002
31 28FDU16 1 3/4 1 15/16 0.09 0.094 0.086 2.375 2.405 2.345 0.995 1.75 1.7484 1.9381 1.9371 1.7548 1.7502
32 28FDU24 1 3/4 1 15/16 0.09 0.094 0.086 2.375 2.405 2.345 1.495 1.75 1.7484 1.9381 1.9371 1.7548 1.7502
33 28FDU32 1 3/4 1 15/16 0.09 0.094 0.086 2.375 2.405 2.345 1.995 1.75 1.7484 1.9381 1.9371 1.7548 1.7502
Part No.
Di [inch]
Do [inch]
Sfl (inch)
Sfl max. (inch)
Sfl min. (inch)
Dfl (inch)
Dfl max. (inch)
Dfl min. (inch)
B (inch)
DJ max. (inch)
DJ min. (inch)
DH max. (inch)
DH min. (inch)
Di,a max (inch)
Di,a min (inch)
Documentation
Contact the supplier
GGB The global leader in high performance bearing solutions
GGB Heilbronn GmbH
GGB France EURL
GGB Poland
GGB Korea
GGB Italy S.r.l.
GGB N.A.
GGB Brasil
GGB China (Shanghai)
GGB Slovakia s.r.o.
GGB Heilbronn GmbH
GGB N.A.