1
GGB

DU-B Strip lengths - metric

Manufacturer GGB
Description DU-B Strip lengths - metric
Part number S10180DUB
Product selection
Selector Part No. L (mm) W (mm) Wu (mm) Ss (mm)
1 S07085DUB 500 95 85 0.72
2 S10180DUB 500 193 180 0.99
3 S15180DUB 500 193 180 1.5
4 S20180DUB 500 193 180 1.98
5 S25180DUB 500 193 180 2.48
Part No.
L (mm)
W (mm)
Wu (mm)
Ss (mm)
Contact the supplier
GGB The global leader in high performance bearing solutions
GGB Heilbronn GmbH
GGB France EURL
GGB Poland
GGB Korea
GGB Italy S.r.l.
GGB N.A.
GGB Brasil
GGB China (Shanghai)
GGB Slovakia s.r.o.
GGB Heilbronn GmbH
GGB N.A.