1
GGB

DP4 Strip lengths - metric

Manufacturer GGB
Description DP4 Strip lengths - metric
Part number S15190DP4
Product selection
Selector Part No. L (mm) W (mm) Wu (mm) Ss (mm)
1 S07190DP4 500 200 190 0.72
2 S10190DP4 500 200 190 0.99
3 S15190DP4 500 200 190 1.5
4 S20190DP4 500 200 190 1.96
5 S25240DP4 500 254 240 2.44
Part No.
L (mm)
W (mm)
Wu (mm)
Ss (mm)
Contact the supplier
GGB The global leader in high performance bearing solutions
GGB Heilbronn GmbH
GGB France EURL
GGB Poland
GGB Korea
GGB Italy S.r.l.
GGB N.A.
GGB Brasil
GGB China (Shanghai)
GGB Slovakia s.r.o.
GGB Heilbronn GmbH
GGB N.A.