1

DP4 flanged bushes - inch

Manufacturer GGB
Description DP4 flanged bushes - inch
Part number 06FDP404
Product selection
Selector Part No. Di (inch) Do (inch) Sfl (inch) Dfl (inch) B (inch) Housing (inch) Shaft (inch) Di,a max in H7 (inch) Di,a min in H7 (inch) Clearance max. (inch) Clearance min. (inch)
1 06FDP404 0.375 0.46875 0.043 0.6875 0.245 0,4691 0,375 0.3779 0.3752 0.054 0
2 06FDP406 0.375 0.46875 0.043 0.6875 0.37 0,4691 0,375 0.3779 0.3752 0.056 0
3 06FDP408 0.375 0.46875 0.043 0.6875 0.495 0,4691 0,375 0.3779 0.3752 0.077 0
4 06FDP412 0.375 0.46875 0.043 0.6875 0.745 0,4691 0,375 0.3779 0.3752 0.077 0
5 08FDP404 0.5 0.59375 0.043 0.8125 0.245 0,4691 0,5 0.5029 0.5002 0.077 0
6 08FDP406 0.5 0.59375 0.043 0.8125 0.37 0,4691 0,5 0.5029 0.5002 0.083 0.003
7 08FDP408 0.5 0.59375 0.043 0.8125 0.495 0,4691 0,5 0.5029 0.5002 0.083 0.003
8 08FDP412 0.5 0.59375 0.043 0.8125 0.745 0,4691 0,5 0.5029 0.5002 0.083 0.003
9 10FDP406 0.625 0.71875 0.043 0.93725 0.37 0,7192 0,625 0.628 0.6252 0.086 0.003
10 10FDP408 0.625 0.71875 0.043 0.93725 0.495 0,7192 0,625 0.628 0.6252 0.086 0.003
11 10FDP410 0.625 0.71875 0.043 0.93725 0.62 0,7192 0,625 0.628 0.6252 0.086 0.003
12 10FDP412 0.625 0.71875 0.043 0.93725 0.745 0,7192 0,625 0.628 0.6252 0.086 0.003
13 12FDP406 0.75 0.875 0.059 1.25 0.37 0,8755 0,75 0.7534 0.7502 0.092 0.006
14 12FDP408 0.75 0.875 0.059 1.25 0.495 0,8755 0,75 0.7534 0.7502 0.092 0.006
15 12FDP412 0.75 0.875 0.059 1.25 0.745 0,8755 0,75 0.7534 0.7502 0.092 0.006
16 12FDP416 0.75 0.875 0.059 1.25 0.995 0,8755 0,75 0.7534 0.7502 0.092 0.006
17 14FDP408 0.875 1 0.059 1.25 0.495 1,0005 0,875 0.8784 0.8752 0.092 0.006
18 14FDP412 0.875 1 0.059 1.25 0.745 1,0005 0,875 0.8784 0.8752 0.092 0.006
19 14FDP416 0.875 1 0.059 1.25 0.995 1,0005 0,875 0.8784 0.8752 0.092 0.006
20 14FDP420 0.875 1 0.059 1.25 1.245 1,0005 0,875 0.8784 0.8752 0.092 0.006
21 16FDP408 1 1.125 0.059 1.375 0.495 1,1255 1,0005 1.0034 1.0002 0.092 0.006
22 16FDP412 1 1.125 0.059 1.375 0.745 1,1255 1,0005 1.0034 1.0002 0.092 0.006
23 16FDP416 1 1.125 0.059 1.375 0.995 1,1255 1,0005 1.0034 1.0002 0.092 0.006
24 16FDP420 1 1.125 0.059 1.375 1.245 1,1255 1,0005 1.0034 1.0002 0.095 0.006
25 20FDP416 1.25 1.40625 0.074 1.75 0.995 1,4068 1,25 1.254 1.2502 0.095 0.006
26 20FDP420 1.25 1.40625 0.074 1.75 1.245 1,4068 1,25 1.254 1.2502 0.095 0.006
27 20FDP424 1.25 1.40625 0.074 1.75 1.495 1,4068 1,25 1.254 1.2502 0.112 0.01
28 24FDP416 1.5 1.65625 0.074 2 0.995 1,6568 1,5 1.504 1.5002 0.112 0.01
29 24FDP424 1.5 1.65625 0.074 2 1.495 1,6568 1,5 1.504 1.5002 0.112 0.01
30 24FDP432 1.5 1.65625 0.074 2 1.995 1,6568 1,5 1.504 1.5002 0.112 0.01
31 28FDP416 1.75 1.9375 0.09 2.375 0.995 1,9381 1,75 1.7548 1.7502 0.112 0.01
32 28FDP424 1.75 1.9375 0.09 2.375 1.495 1,9381 1,75 1.7548 1.7502 0.112 0.01
33 28FDP432 1.75 1.9375 0.09 2.375 1.995 1,9381 1,75 1.7548 1.7502 0.126 0.01
Part No.
Di (inch)
Do (inch)
Sfl (inch)
Dfl (inch)
B (inch)
Housing (inch)
Shaft (inch)
Di,a max in H7 (inch)
Di,a min in H7 (inch)
Clearance max. (inch)
Clearance min. (inch)
Documentation
Contact the supplier
GGB The global leader in high performance bearing solutions
GGB Heilbronn GmbH
GGB France EURL
GGB Poland
GGB Korea
GGB Italy S.r.l.
GGB N.A.
GGB Brasil
GGB China (Shanghai)
GGB Slovakia s.r.o.
GGB Heilbronn GmbH
GGB N.A.