1
GGB

DP4-B Strip lengths -metric

Manufacturer GGB
Description DP4-B Strip lengths -metric
Part number S25180DP4B
Product selection
Selector Part No. L (mm) W (mm) Wu (mm) Ss (mm)
1 S07085DP4B 500 95 85 0.72
2 S10180DP4B 500 193 180 0.99
3 S15180DP4B 500 193 180 1.5
4 S20180DP4B 500 193 180 1.96
5 S25180DP4B 500 193 180 2.44
Part No.
L (mm)
W (mm)
Wu (mm)
Ss (mm)
Contact the supplier
GGB The global leader in high performance bearing solutions
GGB Heilbronn GmbH
GGB France EURL
GGB Poland
GGB Korea
GGB Italy S.r.l.
GGB N.A.
GGB Brasil
GGB China (Shanghai)
GGB Slovakia s.r.o.
GGB Heilbronn GmbH
GGB N.A.