Pressure switch 80 mbar 110 V AC

Manufacturer GEORGIN
Description Pressure switch 80 mbar 110 V AC
Part Number GF7013005
Product selection
Selector Part Number Description Model Adjustment Range (bar) Output Type Max Pressure (bar) Connector Type Voltage (V) Current Type Calibration Pressure (bar) Visualisation
1 GF7013005 Pressure switch 80 mbar 110 V AC F Series -1 - 1,5 1 SPDT+1 cellule NO 40 presse etoupe M16 (dia 5-8,7) + tube diam 4 10A /240VAC - 0,5/110VCC + pneumatic 10A /240VAC - 0,5/110VCC + pneumatic 0,08 No
Part Number
Description
Model
Adjustment Range (bar)
Output Type
Max Pressure (bar)
Connector Type
Voltage (V)
Current Type
Calibration Pressure (bar)
Visualisation
Documentation
Contact the supplier
GEORGIN Fournisseurs de régulateurs
Régulateurs GEORGIN