Pressure switch PH6TX & P6QX

Manufacturer GEORGIN
Description Pressure switch 3,5 to 25 bar
Part Number 0PP06BQSX0000
Product selection
Selector Part Number Description Model Adjustment Range (bar) Output Type Max Pressure (bar) Connector Type Voltage (V) Current Type Visualisation
1 0PP06BTSX0000 Pressure switch 10 to 200 bar P Series 10 - 200 1 SPDT à contact sec 250 PE Polyamid M20 (7,5-13) 5A/240Vac-0,5A/110Vcc 5A/240Vac-0,5A/110Vcc Yes
2 0PP06BQSX0000 Pressure switch 3,5 to 25 bar P Series 3,5 - 25 1 SPDT à contact sec 30 PE Polyamid M20 (7,5-13) 5A/240Vac-0,5A/110Vcc 5A/240Vac-0,5A/110Vcc Yes
Part Number
Description
Model
Adjustment Range (bar)
Output Type
Max Pressure (bar)
Connector Type
Voltage (V)
Current Type
Visualisation
Documentation
Contact the supplier
GEORGIN Fournisseurs de régulateurs
Régulateurs GEORGIN