Pressure switch with Hirschmann conector

Manufacturer GEORGIN
Description Pressure switch 180 mbar down 110 V AC with Hirschmann conector
Part Number GF7013008-110
Product selection
Selector Part Number Description Model Adjustment Range (bar) Output Type Max Pressure (bar) Connector Type Voltage (V) Current Type Calibration Pressure (bar) Visualisation
1 GF7013008-110 Pressure switch 180 mbar down 110 V AC with Hirschmann conector F Series -1 - 1,5 1 SPDT à contact sec 40 HIRSHMAN - DIN 43650 5A/240VAC - 0,5A/130VDC 5A/240VAC - 0,5A/130VDC 0,18 No
2 GF7013008-24 Pressure switch 180 mbar down 24 V DC with Hirschmann conector F Series -1 - 1,5 2 SPDT à contact sec 40 HIRSHMAN - DIN 43651 5A/240VAC - 0,5A/130VDC 5A/240VAC - 0,5A/130VDC 0,18 No
3 GF7013009-110 Pressure switch 700 mbar up 110 V AC with Hirschmann conector F Series -1 - 1,5 1 SPDT à contact sec 40 HIRSHMAN - DIN 43652 5A/240VAC - 0,5A/130VDC 5A/240VAC - 0,5A/130VDC 0,7 No
4 GF7013009-24 Pressure switch 700 mbar up 24 V DC with Hirschmann conector F Series -1 - 1,5 2 SPDT à contact sec 40 HIRSHMAN - DIN 43653 5A/240VAC - 0,5A/130VDC 5A/240VAC - 0,5A/130VDC 0,7 No
Part Number
Description
Model
Adjustment Range (bar)
Output Type
Max Pressure (bar)
Connector Type
Voltage (V)
Current Type
Calibration Pressure (bar)
Visualisation
Documentation
Contact the supplier
GEORGIN Fournisseurs de régulateurs
Régulateurs GEORGIN