Pressure switch UP06P & UP06K

Manufacturer GEORGIN
Description Pressure switch 1 to 10 bar
Part Number 0UP06BPA000D0
Product selection
Selector Part Number Description Model Adjustment Range (bar) Output Type Max Pressure (bar) Connector Type Voltage (V) Current Type Visualisation
1 0UP06BPA000D0 Pressure switch 1 to 10 bar U Series 1 - 10 1 SPDT contact tropicalise 20 PE Polyamid M20 (7,5-13) 16A/240Vac-0,3A/110Vcc 16A/240Vac-0,3A/110Vcc Yes
2 0FP06BSSX00H0 Pressure switch 10 to 125 bar U Series 0,5 - 5 1 SPDT contact tropicalise 10 PE Polyamid M20 (7,5-13) 16A/240Vac-0,3A/110Vcc 16A/240Vac-0,3A/110Vcc Yes
Part Number
Description
Model
Adjustment Range (bar)
Output Type
Max Pressure (bar)
Connector Type
Voltage (V)
Current Type
Visualisation
Documentation
Contact the supplier
GEORGIN Fournisseurs de régulateurs
Régulateurs GEORGIN