(S x S x S)

Description 0
Part number 9801-420
Product selection
Selector Part Number Description
1 9801-420 Sch80 CPVC Reducing Tee (S x S x S) 4x2
2 9801-422 Sch80 CPVC Reducing Tee (S x S x S) 4x3
3 9801-532 Sch80 CPVC Reducing Tee (S x S x S) 6x4
4 9801-585 Sch80 CPVC Reducing Tee (S x S x S) 8x6
5 9801-101 Sch80 CPVC Reducing Tee (S x S x S) 3/4x1/2
6 9801-130 Sch80 CPVC Reducing Tee (S x S x S) 1x1/2
7 9801-131 Sch80 CPVC Reducing Tee (S x S x S) 1x3/4
8 9801-168 Sch80 CPVC Reducing Tee (S x S x S) 1-1/4x1
9 9801-209 Sch80 CPVC Reducing Tee (S x S x S) 1-1/2x1/2
10 9801-210 Sch80 CPVC Reducing Tee (S x S x S) 1-1/2x3/4
11 9801-211 Sch80 CPVC Reducing Tee (S x S x S) 1-1/2x1
12 9801-247 Sch80 CPVC Reducing Tee (S x S x S) 2x1/2
13 9801-248 Sch80 CPVC Reducing Tee (S x S x S) 2x3/4
14 9801-249 Sch80 CPVC Reducing Tee (S x S x S) 2x1
15 9801-251 Sch80 CPVC Reducing Tee (S x S x S) 2x1-1/2
16 9801-292 Sch80 CPVC Reducing Tee (S x S x S) 2-1/2x2
17 9801-338 Sch80 CPVC Reducing Tee (S x S x S) 3x2
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page