ELGEF Plus ball valve

description ELGEF Plus Ball valve, PE 100 SDR11, d 20
item number 193103206
manufacturer +GF+
Product selection
Selector Part Number Description
1 193103206 ELGEF Plus ball valve PE100 SDR 11 d20
2 193103207 ELGEF Plus ball valve PE100 SDR 11 d25
3 193103208 ELGEF Plus ball valve PE100 SDR 11 d32
4 193103209 ELGEF Plus ball valve PE100 SDR 11 d40
5 193103210 ELGEF Plus ball valve PE100 SDR 11 d50
6 193103211 ELGEF Plus ball valve PE100 SDR 11 d63
7 193103212 ELGEF Plus ball valve PE100 SDR 11 d75
8 193103213 ELGEF Plus ball valve PE100 SDR 11 d90
9 193103214 ELGEF Plus ball valve PE100 SDR 11 d110
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page