Butt

Manufacturer +GF+
Part number 727701313
Selection 727701313
Product selection
Selector Part Number Description
1 727701313 Backing Flanges PP/Steel PN16 inch 3"
2 727701314 Backing Flanges PP/Steel PN16 inch 4"
3 727701321 Back Flange PPST PPGF black PN10 10"d250
4 727701322 Back Flange PPST PPGF black PN10 12"d315
5 727701323 Back Flange PPST PPGF black PN10 14"d355
6 727701324 Back Flange PPST PPGF black PN10 16"d400
7 727701325 Back Flange PPST PPGF black PN10 20"d450
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page