Butt

Manufacturer +GF+
Part number 724700319
Selection 724700319
Product selection
Selector Part Number Description
1 724700319 Back Flange PPST black PN16 d200DN200
2 724700320 Back Flange PPST black PN16 d225DN200
3 724700321 Back Flange PPST black PN16 d250DN250
4 724700322 Back Flange PPST black PN16 d280DN250
5 724700323 Back Flange PPST black PN16 d315DN300
6 724700324 Back Flange PPST black PN16 d355DN350
7 724700325 Back Flange PPST black PN16 d400DN400
8 724700426 Back Flange PPST PP PN10 d450DN500
9 724700427 Back Flange PPST PP PN10 d500DN500
10 724700428 Back Flange PPST PP PN10 d560DN600
11 724700429 Back Flange PPST PP PN10 d630DN600
12 724700430 Back Flange PPST PP PN6 d710DN700
13 724700431 Back Flange PPST PP PN6 d800DN800
14 724700432 Back Flange PPST PP PN6 d900DN900
15 724705026 Flange ST PN10 d450DN450
16 727700313 Backing Flanges PP/ Stahl for Butt Fusion Systems metric d 90
17 727700314 Backing Flanges PP/ Stahl for Butt Fusion Systems metric d 110
18 727700315 Backing Flanges PP/ Stahl for Butt Fusion Systems metric d 125
19 727700716 Backing Flange PP-Steel for butt fusion system metric d140 DN125
20 727700717 Backing Flange PP-Steel for butt fusion system metric+ANSI d160 6" DN150
21 727700718 Backing Flange PP-Steel for butt fusion system metric d180 DN150
22 727700719 Backing Flange PP-Steel for butt fusion system metric+ANSI d200 8" DN200
23 727700720 Backing Flange PP-Steel for butt fusion system metric+ANSI d225 8" DN200
24 727700721 Backing Flange PP-Steel for butt fusion system metric d250 DN250
25 727700722 Backing Flange PP-Steel for butt fusion system metric d280 DN250
26 727700723 Backing Flange PP-Steel for butt fusion system metric d315 DN300
27 727700724 Backing Flange PP-Steel for butt fusion system metric d355 DN350
28 727700725 Backing Flange PP-Steel for butt fusion system metric d400 DN400
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page