GEORG FISCHER
By GEORG FISCHER

with Solvent Cement Socket

Manufacturer +GF+
Description Ball Valve Type 546 PVC-U, with solvent cement socket JIS, (EPDM), Inch 1/2
Part number 161546402
Selection 161546402
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 161546402 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (EPDM), Inch 1/2
2 2 161546403 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (EPDM), Inch 3/4
3 3 161546404 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (EPDM), Inch 1
4 4 161546405 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (EPDM), Inch 1 1/4
5 5 161546406 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (EPDM), Inch 1 1/2
6 6 161546407 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (EPDM), Inch 2
7 7 161546420 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (FPM), Inch 4
8 8 161546408 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (EPDM), Inch 2 1/2
9 9 161546409 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (EPDM), Inch 3
10 10 161546410 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (EPDM), Inch 4
11 11 161546412 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (FPM), Inch 1/2
12 12 161546413 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (FPM), Inch 3/4
13 13 161546414 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (FPM), Inch 1
14 14 161546415 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (FPM), Inch 1 1/4
15 15 161546416 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (FPM), Inch 1 1/2
16 16 161546417 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (FPM), Inch 2
17 17 161546418 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (FPM), Inch 2 1/2
18 18 161546419 Ball valve type 546 PVC-U, with solvent cement sockets JIS, (FPM), Inch 3
19 19 161546882 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (EPDM), Inch 1/2
20 20 161546883 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (EPDM), Inch 3/4"
21 21 161546884 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (EPDM), Inch 1"
22 22 161546895 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (FPM), Inch 1 1/4"
23 23 161546896 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (FPM), Inch 1 1/2"
24 24 161546897 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (FPM), Inch 2"
25 25 161546898 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (FPM), Inch 2 1/2"
26 26 161546899 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (FPM), Inch 3"
27 27 161546900 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (FPM), Inch 4"
28 28 161546885 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (EPDM), Inch 1 1/4"
29 29 161546886 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (EPDM), Inch 1 1/2"
30 30 161546887 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (EPDM), Inch 2"
31 31 161546888 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (EPDM), Inch 2 1/2"
32 32 161546889 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (EPDM), Inch 3"
33 33 161546890 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (EPDM), Inch 4"
34 34 161546892 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (FPM), Inch 1/2"
35 35 161546893 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (FPM), Inch 3/4"
36 36 161546894 Ball valve type 546 PVC-U, with lockable handle, with solvent cement sockets JIS, (FPM), Inch 1"
selection
==

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map