GEORG FISCHER
By GEORG FISCHER

with ratchet settings

Manufacturer +GF+
Description Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (EPDM), Inch 2
Part number 163568102
Selection 163568102
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 163568102 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (EPDM), Inch 2
2 2 163568103 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (EPDM), Inch 2 1/2
3 3 163568104 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (EPDM), Inch 3
4 4 163568105 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (EPDM), Inch 4
5 5 163568106 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (EPDM), Inch 5
6 6 163568107 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (EPDM), Inch 6
7 7 163568108 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (EPDM), Inch 8
8 8 163568122 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (FPM), Inch 2
9 9 163568123 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (FPM), Inch 2 1/2
10 10 163568124 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (FPM), Inch 3
11 11 163568125 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (FPM), Inch 4
12 12 163568126 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (FPM), Inch 5
13 13 163568127 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (FPM), Inch 6
14 14 163568128 Lugstyle butterfly valve Type 568 PVC-C, hand lever with ratchet settings, ASTM (FPM), Inch 8

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map