with ratchet settings

Manufacturer +GF+
Description Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (EPDM), Inch 2 1/2
Part number 167568103
Selection 167568103
Product selection
Selector Part Number Description
1 167568103 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (EPDM), Inch 2 1/2
2 167568104 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (EPDM), Inch 3
3 167568105 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (EPDM), Inch 4
4 167568106 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (EPDM), Inch 5
5 167568107 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (EPDM), Inch 6
6 167568108 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (EPDM), Inch 8
7 167568122 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (FPM), Inch 2
8 167568123 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (FPM), Inch 2 1/2
9 167568124 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (FPM), Inch 3
10 167568125 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (FPM), Inch 4
11 167568102 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (EPDM), Inch 2
12 167568126 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (FPM), Inch 5
13 167568127 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (FPM), Inch 6
14 167568128 Lugstyle butterfly valve Type 568 PP-H, hand lever with ratchet settings, ASTM (FPM), Inch 8
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.