GEORG FISCHER
By GEORG FISCHER

with Butt and Electro Fusion End PE100

Manufacturer +GF+
Description Diaphragm Valves Type 314 PVC-U, with butt and electro fusion ends, PE 100, ISO S5/ SDR11, (EPDM), d20
Part number 161314577
Selection 161314577
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 161314577 Diaphragm Valve Type 314 PVC-U, with butt and electro fusion Ends PE 100, ISO S 5/ SDR11, metric, (EPDM), d 20
2 2 161314578 Diaphragm Valve Type 314 PVC-U, with butt and electro fusion Ends PE 100, ISO S 5/ SDR11, metric, (EPDM), d 25
3 3 161314579 Diaphragm Valve Type 314 PVC-U, with butt and electro fusion Ends PE 100, ISO S 5/ SDR11, metric, (EPDM), d 32
4 4 161314580 Diaphragm Valve Type 314 PVC-U, with butt and electro fusion Ends PE 100, ISO S 5/ SDR11, metric, (EPDM), d 40
5 5 161314581 Diaphragm Valve Type 314 PVC-U, with butt and electro fusion Ends PE 100, ISO S 5/ SDR11, metric, (EPDM), d 50
6 6 161314582 Diaphragm Valve Type 314 PVC-U, with butt and electro fusion Ends PE 100, ISO S 5/ SDR11, metric, (EPDM), d 63

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map