GEORG FISCHER
By GEORG FISCHER

Übergangswinkel 90° Aussengewinde

Manufacturer +GF+
Description 90° Elbow with threaded male offtake, metric, d-R63-1 1/2
Part number 727126313
Selection 727126313
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 727126313 90° Elbow with threaded male offtake, metric, d-R 63-1 1/2
2 2 727126314 90° Elbow with threaded male offtake, metric, d-R 63-2 1/2
3 3 727126316 90° Elbow with threaded male offtake, metric, d-R 75-2 1/2
4 4 727126317 90° Elbow with threaded male offtake, metric, d-R 75-3
5 5 727126329 90° Elbow with threaded male offtake, metric, d-R 16-1/2
6 6 727126330 90° Elbow with threaded male offtake, metric, d-R 16-3/4
7 7 727126333 90° Elbow with threaded male offtake, metric, d-R 20-3/4
8 8 727126336 90° Elbow with threaded male offtake, metric, d-R 25-1
9 9 727126337 90° Elbow with threaded male offtake, metric, d-R 25-1/2
10 10 727126338 90° Elbow with threaded male offtake, metric, d-R 32-1/2
11 11 727126339 90° Elbow with threaded male offtake, metric, d-R 32-3/4
12 12 727126306 90° Elbow with threaded male offtake, metric, d-R 20-1/2
13 13 727126307 90° Elbow with threaded male offtake, metric, d-R 25-3/4
14 14 727126308 90° Elbow with threaded male offtake, metric, d-R 32-1
15 15 727126309 90° Elbow with threaded male offtake, metric, d-R 40-1 1/2
16 16 727126310 90° Elbow with threaded male offtake, metric, d-R 50-1 1/4
17 17 727126311 90° Elbow with threaded male offtake, metric, d-R 63-2
18 18 727126312 90° Elbow with threaded male offtake, metric, d-R 63-1 1/4
19 19 727126344 90° Elbow with threaded male offtake, metric, d-R 40-1
20 20 727126345 90° Elbow with threaded male offtake, metric, d-R 40-1 1/4
21 21 727126352 90° Elbow with threaded male offtake, metric, d-R 50-1 1/2
22 22 727126515 90° Elbow with threaded male offtake, metric, d-R 90-3

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map