GEORG FISCHER
By GEORG FISCHER

Type 604/605

Manufacturer +GF+
Description DV Type 604 FC PP-H/EPDM, Union with Fusion Socket Metric, d20
Part number 167604012
Selection 167604012
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 167604012 DV Type 604 FC PP-H/EPDM, Union with Fusion Socket Metric, d20/DN15
2 2 167604014 DV Type 604 FO PP-H/EPDM, Union with Fusion Socket Metric, d20/DN15
3 3 167604015 DV Type 604 DA PP-H/EPDM, Union with Fusion Socket Metric, d20/DN15
4 4 167604162 DV Type 604 FC PP-H/FPM, Union with Butt Fusion Spigot Metric, d20/DN15
5 5 167604164 DV Type 604 FO PP-H/FPM, Union with Butt Fusion Spigot Metric, d20/DN15
6 6 167604165 DV Type 604 DA PP-H/FPM, Union with Butt Fusion Spigot Metric, d20/DN15
7 7 167605112 DV Type 605 FC PP-H/EPDM, Butt Fusion Socket Metric, d20/DN15
8 8 167605114 DV Type 605 FO PP-H/EPDM, Butt Fusion Socket Metric, d20/DN15
9 9 167605115 DV Type 605 DA PP-H/EPDM, Butt Fusion Socket Metric, d20/DN15
10 10 167605132 DV Type 605 FC PP-H/PTFE/EPDM, Butt Fusion Socket Metric, d20/DN15
11 11 167605134 DV Type 605 FO PP-H/PTFE/EPDM, Butt Fusion Socket Metric, d20/DN15
12 12 167605135 DV Type 605 DA PP-H/PTFE/EPDM, Butt Fusion Socket Metric, d20/DN15
13 13 167605162 DV Type 605 FC PP-H/FPM, Butt Fusion Socket Metric, d20/DN15
14 14 167605164 DV Type 605 FO PP-H/FPM, Butt Fusion Socket Metric, d20/DN15
15 15 167605165 DV Type 605 DA PP-H/FPM, Butt Fusion Socket Metric, d20/DN15
16 16 167604032 DV Type 604 FC PP-H/PTFE/EPDM, Union with Fusion Socket Metric, d20/DN15
17 17 167604034 DV Type 604 FO PP-H/PTFE/EPDM, Union with Fusion Socket Metric, d20/DN15
18 18 167604035 DV Type 604 DA PP-H/PTFE/EPDM, Union with Fusion Socket Metric, d20/DN15
19 19 167604062 DV Type 604 FC PP-H/FPM, Union with Fusion Socket Metric, d20/DN15
20 20 167604064 DV Type 604 FO PP-H/FPM, Union with Fusion Socket Metric, d20/DN15
21 21 167604065 DV Type 604 DA PP-H/FPM, Union with Fusion Socket Metric, d20/DN15
22 22 167604112 DV Type 604 FC PP-H/EPDM, Union with Butt Fusion Spigot Metric, d20/DN15
23 23 167604114 DV Type 604 FO PP-H/EPDM, Union with Butt Fusion Spigot Metric, d20/DN15
24 24 167604115 DV Type 604 DA PP-H/EPDM, Union with Butt Fusion Spigot Metric, d20/DN15
25 25 167604132 DV Type 604 FC PP-H/PTFE/EPDM, Union with Butt Fusion Spigot Metric, d20/DN15
26 26 167604134 DV Type 604 FO PP-H/PTFE/EPDM, Union with Butt Fusion Spigot Metric, d20/DN15
27 27 167604135 DV Type 604 DA PP-H/PTFE/EPDM, Union with Butt Fusion Spigot Metric, d20/DN15

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map