Type 104

Manufacturer +GF+
Description Ball Valves Type 104 PVC-C 110-240V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 16
Part number 199104102
Selection 199104102
Product selection
Selector Part Number Description
1 199104102 Ball Valves Type 104 PVC-C 110-240V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 16
2 199104103 Ball Valves Type 104 PVC-C 110-240V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 20
3 199104104 Ball Valves Type 104 PVC-C 110-240V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 50
4 199104105 Ball Valves Type 104 PVC-C 110-240V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 32
5 199104106 Ball Valves Type 104 PVC-C 110-240V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 40
6 199104107 Ball Valves Type 104 PVC-C 85-240V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 50
7 199104108 Ball Valves Type 104 PVC-C 85-240V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 63
8 199104145 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 32
9 199104146 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 40
10 199104147 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 50
11 199104148 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 63
12 199104152 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (FPM), d 16
13 199104153 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (FPM), d 20
14 199104154 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (FPM), d 25
15 199104155 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (FPM), d 32
16 199104156 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (FPM), d 40
17 199104112 Ball Valves Type 104 PVC-C 110-240V, with manual emergency overide, with solvent cement socket, metric (FPM), d 16
18 199104113 Ball Valves Type 104 PVC-C 110-240V, with manual emergency overide, with solvent cement socket, metric (FPM), d 20
19 199104114 Ball Valves Type 104 PVC-C 110-240V, with manual emergency overide, with solvent cement socket, metric (FPM), d 25
20 199104115 Ball Valves Type 104 PVC-C 110-240V, with manual emergency overide, with solvent cement socket, metric (FPM), d 32
21 199104116 Ball Valves Type 104 PVC-C 110-240V, with manual emergency overide, with solvent cement socket, metric (FPM), d 40
22 199104117 Ball Valves Type 104 PVC-C 85-240V, with manual emergency overide, with solvent cement socket, metric (FPM), d 50
23 199104118 Ball Valves Type 104 PVC-C 85-240V, with manual emergency overide, with solvent cement socket, metric (FPM), d 63
24 199104142 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 16
25 199104143 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 20
26 199104144 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (EPDM), d 25
27 199104157 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (FPM), d 50
28 199104158 Ball Valves Type 104 PVC-C 24V, with manual emergency overide, with solvent cement socket, metric (FPM), d 63
Part Number
Description
==
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.