GEORG FISCHER
By GEORG FISCHER

Transition Elbow 90° internal thread

Manufacturer +GF+
Description Transition Elbow 90° iJoint, internal thread, d 25-3/4
Part number 158400025
Selection 158400025
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 158400025 Transition Elbow 90° internal thread, d 25
2 2 158400026 Transition Elbow 90° internal thread, d 25
3 3 158400027 Transition Elbow 90° internal thread, d 32
4 4 158400028 Transition Elbow 90° internal thread, d 32
5 5 158400029 Transition Elbow 90° internal thread, d 32
6 6 158400030 Transition Elbow 90° internal thread, d 32
7 7 158400031 Transition Elbow 90° internal thread, d 40
8 8 158400032 Transition Elbow 90° internal thread, d 40
9 9 158400033 Transition Elbow 90° internal thread, d 40
10 10 158400034 Transition Elbow 90° internal thread, d 40
11 11 158400035 Transition Elbow 90° internal thread, d 50
12 12 158400036 Transition Elbow 90° internal thread, d 50
13 13 158400037 Transition Elbow 90° internal thread, d 50
14 14 158400051 Transition Elbow 90° external thread, d 25
15 15 158400052 Transition Elbow 90° external thread, d 32
16 16 158400053 Transition Elbow 90° external thread, d 32
17 17 158400054 Transition Elbow 90° external thread, d 32
18 18 158400055 Transition Elbow 90° external thread, d 40
19 19 158400056 Transition Elbow 90° external thread, d 40
20 20 158400057 Transition Elbow 90° external thread, d 40
21 21 158400058 Transition Elbow 90° external thread, d 50
22 22 158400059 Transition Elbow 90° external thread, d 50
23 23 158400060 Transition Elbow 90° external thread, d 63
24 24 158400061 Transition Elbow 90° external thread, d 63
25 25 158400062 Transition Elbow 90° external thread, d 63
26 26 158400063 Transition Elbow 90° external thread, d 63
27 27 158400022 Transition Elbow 90° internal thread, d 20
28 28 158400023 Transition Elbow 90° internal thread, d 20
29 29 158400024 Transition Elbow 90° internal thread, d 25
30 30 158400038 Transition Elbow 90° internal thread, d 50
31 31 158400039 Transition Elbow 90° internal thread, d 63
32 32 158400040 Transition Elbow 90° internal thread, d 63
33 33 158400041 Transition Elbow 90° internal thread, d 63
34 34 158400042 Transition Elbow 90° internal thread, d 75
35 35 158400043 Transition Elbow 90° internal thread, d 75
36 36 158400044 Transition Elbow 90° internal thread, d 75
37 37 158400045 Transition Elbow 90° internal thread, d 90
38 38 158400046 Transition Elbow 90° internal thread, d 110
39 39 158400047 Transition Elbow 90° external thread, d 20
40 40 158400048 Transition Elbow 90° external thread, d 20
41 41 158400049 Transition Elbow 90° external thread, d 25
42 42 158400050 Transition Elbow 90° external thread, d 25
43 43 158400064 Transition Elbow 90° external thread, d 75
44 44 158400065 Transition Elbow 90° external thread, d 75
45 45 158400066 Transition Elbow 90° external thread, d 90
46 46 158400067 Transition Elbow 90° external thread, d 90
47 47 158400068 Transition Elbow 90° external thread, d 110
48 48 158400069 Transition Elbow 90° external thread, d 110
49 49 158500022 Transition Elbow 90° internal thread, d 20
50 50 158500023 Transition Elbow 90° internal thread, d 20
51 51 158500024 Transition Elbow 90° internal thread, d 25
52 52 158500025 Transition Elbow 90° internal thread, d 25
53 53 158500026 Transition Elbow 90° internal thread, d 25
54 54 158500027 Transition Elbow 90° internal thread, d 32
55 55 158500028 Transition Elbow 90° internal thread, d 32
56 56 158500029 Transition Elbow 90° internal thread, d 32
57 57 158500043 Transition Elbow 90° internal thread, d 75
58 58 158500044 Transition Elbow 90° internal thread, d 75
59 59 158500045 Transition Elbow 90° internal thread, d 90
60 60 158500046 Transition Elbow 90° internal thread, d 110
61 61 158500047 Transition Elbow 90° external thread, d 20
62 62 158500048 Transition Elbow 90° external thread, d 20
63 63 158500049 Transition Elbow 90° external thread, d 25
64 64 158500050 Transition Elbow 90° external thread, d 25
65 65 158500051 Transition Elbow 90° external thread, d 25
66 66 158500052 Transition Elbow 90° external thread, d 32
67 67 158500053 Transition Elbow 90° external thread, d 32
68 68 158500054 Transition Elbow 90° external thread, d 32
69 69 158500055 Transition Elbow 90° external thread, d 40
70 70 158500069 Transition Elbow 90° external thread, d 110
71 71 158500030 Transition Elbow 90° internal thread, d 32
72 72 158500031 Transition Elbow 90° internal thread, d 40
73 73 158500032 Transition Elbow 90° internal thread, d 40
74 74 158500033 Transition Elbow 90° internal thread, d 40
75 75 158500034 Transition Elbow 90° internal thread, d 40
76 76 158500035 Transition Elbow 90° internal thread, d 50
77 77 158500036 Transition Elbow 90° internal thread, d 50
78 78 158500037 Transition Elbow 90° internal thread, d 50
79 79 158500038 Transition Elbow 90° internal thread, d 50
80 80 158500039 Transition Elbow 90° internal thread, d 63
81 81 158500040 Transition Elbow 90° internal thread, d 63
82 82 158500041 Transition Elbow 90° internal thread, d 63
83 83 158500042 Transition Elbow 90° internal thread, d 75
84 84 158500056 Transition Elbow 90° external thread, d 40
85 85 158500057 Transition Elbow 90° external thread, d 40
86 86 158500058 Transition Elbow 90° external thread, d 50
87 87 158500059 Transition Elbow 90° external thread, d 50
88 88 158500060 Transition Elbow 90° external thread, d 63
89 89 158500061 Transition Elbow 90° external thread, d 63
90 90 158500062 Transition Elbow 90° external thread, d 63
91 91 158500063 Transition Elbow 90° external thread, d 63
92 92 158500064 Transition Elbow 90° external thread, d 75
93 93 158500065 Transition Elbow 90° external thread, d 75
94 94 158500066 Transition Elbow 90° external thread, d 90
95 95 158500067 Transition Elbow 90° external thread, d 90
96 96 158500068 Transition Elbow 90° external thread, d 110

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map