GEORG FISCHER
By GEORG FISCHER

Test Fitting

Quantity Manufacturer Description Part number Selection
1 +GF+ Test Fitting (Spg x Spg), (NFR), Size 1 1/2x4 1 1/2x4 558501
1 GF Piping America Test Fitting 558501
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 558501 Test Fitting (Spg x Spg), (NFR), Size 1 1/2x4
2 2 558502 Test Fitting (Spg x Spg), (NFR), Size 2x4
3 3 558503 Test Fitting (Spg x Spg), (NFR), Size 3x6
4 4 558504 Test Fitting (Spg x Spg), (NFR), Size 4x8
5 5 558506 Test Fitting (Spg x Spg), (NFR), Size 6x10
6 6 558508 Test Fitting (Spg x Spg), (NFR), Size 8x12
7 7 608501 Test Fitting (Spg x Spg) Size 1-1/2X4
8 8 608502 Test Fitting (Spg x Spg) Size 2X4
9 9 608503 Test Fitting (Spg x Spg) Size 3X6
10 10 608504 Test Fitting (Spg x Spg) Size 4X8
11 11 608508 Test Fitting (Spg x Spg) Size 8X12
L1 - Length [inch]
16.00
L2 - Length [inch]
8.00

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map