GEORG FISCHER
By GEORG FISCHER

Tee 90° reducing

Manufacturer +GF+
Description Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 110-63
Part number 753200828
Selection 753200828
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 753200828 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 110-63
2 2 753200829 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 90-63
3 3 753200843 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 225-180
4 4 753200844 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 180-90
5 5 753200851 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 315-110
6 6 753200852 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 315-160
7 7 753200853 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 315-225
8 8 753201021 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 63-50
9 9 753201022 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 63-32
10 10 753201023 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 75-32
11 11 753201024 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 75-50
12 12 753201025 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 75-63
13 13 753201039 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 225-75
14 14 753201040 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 225-90
15 15 753201041 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 225-110
16 16 753201042 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 225-160
17 17 753201043 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 225-180
18 18 753201048 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 125-90
19 19 753201049 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 180-90
20 20 753201050 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 180-110
21 21 753201051 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 315-110
22 22 753201052 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 315-160
23 23 753201053 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 315-225
24 24 753201054 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 315-250
25 25 753201055 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 90-75
26 26 753200830 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 90-75
27 27 753200831 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 110-75
28 28 753200832 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 110-90
29 29 753200833 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 125-110
30 30 753200834 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 160-63
31 31 753200835 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 160-75
32 32 753200836 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 160-90
33 33 753200837 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 160-110
34 34 753200838 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 180-160
35 35 753200839 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 225-75
36 36 753200840 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 225-90
37 37 753200841 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 225-110
38 38 753200842 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 225-160
39 39 753200854 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 315-250
40 40 753201026 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 63-40
41 41 753201027 Tee 90°, reduced moulded, PE 100 SDR 11, d-d1 90-50
42 42 753201028 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 110-63
43 43 753201029 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 90-63
44 44 753201030 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 90-75
45 45 753201031 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 110-75
46 46 753201032 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 110-90
47 47 753201033 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 125-110
48 48 753201034 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 160-63
49 49 753201035 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 160-75
50 50 753201036 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 160-90
51 51 753201037 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 160-110
52 52 753201038 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 180-160
53 53 753201073 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 200-63
54 54 753201074 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 200-90
55 55 753201075 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 200-110
56 56 753201076 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 200-160
57 57 753201078 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 250-110
58 58 753201079 Tee 90°, reduced Type L moulded, PE 100 SDR 11, d-d1 250-160
59 59 753201827 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 90-50
60 60 753201855 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 90-75
61 61 753201873 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 200-63
62 62 753201874 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 200-90
63 63 753201875 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 200-110
64 64 753201876 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 200-160
65 65 753201878 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 250-110
66 66 753201879 Tee 90°, reduced Type L moulded, PE 100 SDR 17, d-d1 250-160

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map