GEORG FISCHER
By GEORG FISCHER

Tee 45°

Manufacturer +GF+
Description Tees 45, PVC-U metric, d 10
Part number 721250103
Selection 721250103
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 721250103 Tees 45, PVC-U metric, d 10
2 2 721250104 Tees 45, PVC-U metric, d 12
3 3 721250105 Tees 45, PVC-U metric, d 16
4 4 721250106 Tees 45, PVC-U metric, d 20
5 5 721250107 Tees 45, PVC-U metric, d 25
6 6 721250108 Tees 45, PVC-U metric, d 32
7 7 721250109 Tees 45, PVC-U metric, d 40
8 8 721250110 Tees 45, PVC-U metric, d 50
9 9 721250111 Tees 45, PVC-U metric, d 63
10 10 721250112 Tees 45, PVC-U metric, d 75
11 11 721250113 Tees 45, PVC-U metric, d 90
12 12 721250114 Tees 45, PVC-U metric, d 110
13 13 721250115 Tees 45, PVC-U metric, d 125
14 14 721250116 Tees 45, PVC-U metric, d 140
15 15 721250117 Tees 45, PVC-U metric, d 160
16 16 721250119 Tees 45, PVC-U metric, d 200
17 17 721250120 Tees 45, PVC-U metric, d 225
18 18 721250121 Tees 45, PVC-U metric, d 250
19 19 721251106 T 45° PVC-U BS, Inch 1/2
20 20 721251107 T 45° PVC-U BS, Inch 3/4
21 21 721251108 T 45° PVC-U BS, Inch 1
22 22 721251109 T 45° PVC-U BS, Inch 1 1/4
23 23 721251110 T 45° PVC-U BS, Inch 1 1/2
24 24 721251111 T 45° PVC-U BS, Inch 2
25 25 721251112 T 45° PVC-U BS, Inch 2 1/2
26 26 721251113 T 45° PVC-U BS, Inch 3
27 27 721251115 T 45° PVC-U BS, Inch 4
28 28 721251116 T 45° PVC-U BS, Inch 5
Pressure nominal [bar]
10
The figure given indicates the quantity of fittings contained in a standard pack.
-
Code
721250103

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map