GEORG FISCHER
By GEORG FISCHER

T90° equal

Manufacturer +GF+
Description T 90° egal PP-H, d-D20
Part number 727204106
Selection 727204106
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 727204106 T 90° equal PP-H, PN10/16, d-D 20-50
2 2 727204107 T 90° equal PP-H, PN10/16, d-D 25-50
3 3 727204108 T 90° equal PP-H, PN10/16, d-D 32-63
4 4 727204109 T 90° equal PP-H, PN10/16, d-D 40-75
5 5 727204110 T 90° equal PP-H, PN10, d-D 50-90
6 6 727204111 T 90° equal PP-H, PN10, d-D 63-110
7 7 727204112 T 90° equal PP-H, PN10, d-D 75-125
8 8 727204113 T 90° equal PP-H, PN10, d-D 90-140
9 9 727204114 T 90° equal PP-H, PN10, d-D 110-160

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map