GEORG FISCHER
By GEORG FISCHER

T 90° Reduced-increasing

Manufacturer +GF+
Description T 90° reduced iJoint, d 20-25
Part number 158400200
Selection 158400200
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 158400200 T 90° reduced, d-d1-d 20-25-20
2 2 158400201 T 90° reduced, d-d1-d 25-32-25
3 3 158400232 T 90° reduced, d-d1-d 25-20-25
4 4 158400233 T 90° reduced, d-d1-d 32-25-32
5 5 158400234 T 90° reduced, d-d1-d 40-32-40
6 6 158400235 T 90° reduced, d-d1-d 50-32-50
7 7 158400236 T 90° reduced, d-d1-d 50-40-50
8 8 158400237 T 90° reduced, d-d1-d 63-32-63
9 9 158400238 T 90° reduced, d-d1-d 63-50-63
10 10 158400239 T 90° reduced, d-d1-d 75-63-75
11 11 158400240 T 90° reduced, d-d1-d 90-75-90
12 12 158400241 T 90° reduced, d-d1-d 110-63-110
13 13 158400242 T 90° reduced, d-d1-d 110-90-110
14 14 158500200 T 90° reduced, d-d1-d 20-25-20
15 15 158500201 T 90° reduced, d-d1-d 25-32-25
16 16 158500232 T 90° reduced, d-d1-d 25-20-25
17 17 158500233 T 90° reduced, d-d1-d 32-25-32
18 18 158500234 T 90° reduced, d-d1-d 40-32-40
19 19 158500235 T 90° reduced, d-d1-d 50-32-50
20 20 158500236 T 90° reduced, d-d1-d 50-40-50
21 21 158500237 T 90° reduced, d-d1-d 63-32-63
22 22 158500238 T 90° reduced, d-d1-d 63-50-63
23 23 158500239 T 90° reduced, d-d1-d 75-63-75
24 24 158500240 T 90° reduced, d-d1-d 90-75-90
25 25 158500241 T 90° reduced, d-d1-d 110-63-110
26 26 158500242 T 90° reduced, d-d1-d 110-90-110

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map