GEORG FISCHER
By GEORG FISCHER

Socket Fusion Spigot

Manufacturer +GF+
Description Diaphragm Valve Type DIASTAR 025 FC PVDF, fusion spigot, metric (PTFE with EPDM), d 20
Part number 199025321
Selection 199025321
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 199025321 Diaphragm Valve Type DIASTAR 025 FC PVDF, fusion spigot, metric (PTFE with EPDM), d 20
2 2 199025322 Diaphragm Valve Type DIASTAR 025 FC PVDF, fusion spigot, metric (PTFE with EPDM), d 25
3 3 199025323 Diaphragm Valve Type DIASTAR 025 FC PVDF, fusion spigot, metric (PTFE with EPDM), d 32
4 4 199025324 Diaphragm Valve Type DIASTAR 025 FC PVDF, fusion spigot, metric (PTFE with EPDM), d 40
5 5 199025325 Diaphragm Valve Type DIASTAR 025 FC PVDF, fusion spigot, metric (PTFE with EPDM), d 50
6 6 199025326 Diaphragm Valve Type DIASTAR 025 FC PVDF, fusion spigot, metric (PTFE with EPDM), d 63
7 7 199025331 Diaphragm Valve Type DIASTAR 025 FO PVDF, fusion spigot, metric (PTFE with EPDM), d 20
8 8 199025332 Diaphragm Valve Type DIASTAR 025 FO PVDF, fusion spigot, metric (PTFE with EPDM), d 25
9 9 199025333 Diaphragm Valve Type DIASTAR 025 FO PVDF, fusion spigot, metric (PTFE with EPDM), d 32
10 10 199025334 Diaphragm Valve Type DIASTAR 025 FO PVDF, fusion spigot, metric (PTFE with EPDM), d 40
11 11 199025335 Diaphragm Valve Type DIASTAR 025 FO PVDF, fusion spigot, metric (PTFE with EPDM), d 50
12 12 199025336 Diaphragm Valve Type DIASTAR 025 FO PVDF, fusion spigot, metric (PTFE with EPDM), d 63
13 13 199025341 Diaphragm Valve Type DIASTAR 025 DA PVDF, fusion spigot, metric (PTFE with EPDM), d 20
14 14 199025342 Diaphragm Valve Type DIASTAR 025 DA PVDF, fusion spigot, metric (PTFE with EPDM), d 25
15 15 199025343 Diaphragm Valve Type DIASTAR 025 DA PVDF, fusion spigot, metric (PTFE with EPDM), d 32
16 16 199025344 Diaphragm Valve Type DIASTAR 025 DA PVDF, fusion spigot, metric (PTFE with EPDM), d 40
17 17 199025345 Diaphragm Valve Type DIASTAR 025 DA PVDF, fusion spigot, metric (PTFE with EPDM), d 50
18 18 199025346 Diaphragm Valve Type DIASTAR 025 DA PVDF, fusion spigot, metric (PTFE with EPDM), d 63
Pressure nominal [bar]
10
further version:
with backing diaphragm FPM on request
Code
199025321

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map