GEORG FISCHER
By GEORG FISCHER

Reducing tee 90°

Manufacturer +GF+
Description Reducing tee 90° PPR40-20-40
Part number 300125313
Selection 300125313
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 300125313 Reducing tee 90° PPR 40-20-40
2 2 300125314 Reducing tee 90° PPR 40-25-40
3 3 300125315 Reducing tee 90° PPR 40-32-40
4 4 300125316 Reducing tee 90° PPR 50-20-50
5 5 300125317 Reducing tee 90° PPR 50-25-50
6 6 300125318 Reducing tee 90° PPR 50-32-50
7 7 300125319 Reducing tee 90° PPR 50-40-50
8 8 300125320 Reducing tee 90° PPR 63-25-63
9 9 300125321 Reducing tee 90° PPR 63-32-63
10 10 300125322 Reducing tee 90° PPR 63-40-63
11 11 300125323 Reducing tee 90° PPR 63-50-63
12 12 300125372 Reducing tee 90° PPR 25-20-25
13 13 300125373 Reducing tee 90° PPR 32-20-32
14 14 300125374 Reducing tee 90° PPR 32-25-32

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map