GEORG FISCHER
By GEORG FISCHER

Reducing coupling

Manufacturer +GF+
Description Reducing coupling, meric, d-d120-16
Part number 727906334
Selection 727906334
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 727906334 Reducing coupling, metric, d-d1 20-16
2 2 727906335 Reducing coupling, metric, d-d1 25-16
3 3 727906337 Reducing coupling, metric, d-d1 25-20
4 4 727906340 Reducing coupling, metric, d-d1 32-20
5 5 727906341 Reducing coupling, metric, d-d1 32-25
6 6 727906346 Reducing coupling, metric, d-d1 40-32
7 7 727906347 Reducing coupling, metric, d-d1 40-25
8 8 727906352 Reducing coupling, metric, d-d1 50-40
9 9 727906353 Reducing coupling, metric, d-d1 50-32
10 10 727906356 Reducing coupling, metric, d-d1 63-32
11 11 727906357 Reducing coupling, metric, d-d1 63-40
12 12 727906358 Reducing coupling, metric, d-d1 63-50
13 13 727906363 Reducing coupling, metric, d-d1 75-50
14 14 727906364 Reducing coupling, metric, d-d1 75-63
15 15 727906370 Reducing coupling, metric, d-d1 90-75
16 16 727906371 Reducing coupling, metric, d-d1 90-63
17 17 727906376 Reducing coupling, metric, d-d1 110-90

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map