GEORG FISCHER
By GEORG FISCHER

Reducing Bush

Manufacturer +GF+
Description Reducing Bushes, PVC-U R-Rp, R-Rp1 1/4-1
Part number 721910846
Selection 721910846
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 721910846 Reducing Bushes, PVC-U R-Rp, R-Rp 1 1/4"-1"
2 2 721910852 Reducing Bushes, PVC-U R-Rp, R-Rp 1 1/2"-1 1/4"
3 3 721910858 Reducing Bushes, PVC-U R-Rp, R-Rp 2"-1 1/2"
4 4 721910834 Reducing Bushes, PVC-U R-Rp, R-Rp 1/2"-3/8"
5 5 721910837 Reducing Bushes, PVC-U R-Rp, R-Rp 3/4"-1/2"
6 6 721910841 Reducing Bushes, PVC-U R-Rp, R-Rp 1"-3/4"
7 7 721910842 Reducing Bushes, PVC-U R-Rp, R-Rp 1"-1/2"
Pressure nominal [bar]
10
The figure given indicates the quantity of fittings contained in a standard pack.
10
Model
with parallel female thread Rp and taper male thread R
Connection to plastic thread only
do not use thread sealing pastes that are harmful to PVC-U
Code
721910846

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map