GEORG FISCHER
By GEORG FISCHER

Reducer Bushing - Extended Style

Quantity Manufacturer Description Part number Selection
1 +GF+ Elektro Reduktions-Muffe-Stutzen, Inch, dxd1 4 x 2 4 x 2 526758000
1 George Fischer Sloane Reducer Bushing 526758
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 526758000 Reducer Bushing - Extended Style, Inch, SpgxS4x2
2 2 526762000 Reducer Bushing - Extended Style, Inch, SpgxS3x1 1/2
3 3 526767000 Reducer Bushing - Extended Style, Inch, SpgxS6x4
4 4 526752000 Reducer Bushing - Extended Style, Inch, SpgxS2x1 1/4
5 5 526754000 Reducer Bushing - Extended Style, Inch, SpgxS3x2
6 6 526756000 Reducer Bushing - Extended Style, Inch, SpgxS4x3
N - Width [inch]
1.13
X - Diameter [inch]
4.50

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map