GEORG FISCHER
By GEORG FISCHER

PN 16

Manufacturer +GF+
Description Elbow 90° PVDF, PN16, d20
Part number 735018706
Selection 735018706
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 735018706 Bend 90° PVDF , PN 16, d 20
2 2 735018707 Bend 90° PVDF , PN 16, d 25
3 3 735018708 Bend 90° PVDF , PN 16, d 32
4 4 735018709 Bend 90° PVDF , PN 16, d 40
5 5 735018710 Bend 90° PVDF , PN 16, d 50
6 6 735018711 Bend 90° PVDF , PN 16, d 63
7 7 735018712 Bend 90° PVDF , PN 16, d 75
8 8 735018713 Bend 90° PVDF , PN 16, d 90
9 9 735018714 Bend 90° PVDF , PN 16, d 110
10 10 735018716 Bend 90° PVDF , PN 16, d 140
11 11 735018717 Bend 90° PVDF , PN 16, d 160
12 12 735018719 Bend 90° PVDF , PN 16, d 200
13 13 735018720 Bend 90° PVDF , PN 16, d 225
Code
735018706

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map