GEORG FISCHER
By GEORG FISCHER

Pipes

Manufacturer +GF+
Description Pipe, 5 metre lengths, ABS metric, d 16
Part number 169017080
Selection 169017080
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 169017080 Pipe, 5 metre lengths, ABS metric, d 16
2 2 169017081 Pipe, 5 metre lengths, ABS metric, d 20
3 3 169017082 Pipe, 5 metre lengths, ABS metric, d 25
4 4 169017083 Pipe, 5 metre lengths, ABS metric, d 32
5 5 169017084 Pipe, 5 metre lengths, ABS metric, d 40
6 6 169017085 Pipe, 5 metre lengths, ABS metric, d 50
7 7 169017086 Pipe, 5 metre lengths, ABS metric, d 63
8 8 169017087 Pipe, 5 metre lengths, ABS metric, d 75 / Pipe ABS grey, Class C, 9 bar, BS Inch, Inch 2.5"
9 9 169017088 Pipe, 5 metre lengths, ABS metric, d 90
10 10 169017089 Pipe, 5 metre lengths, ABS metric, d 110
11 11 169017091 Pipe, 5 metre lengths, ABS metric, d 140 / Pipe ABS grey, Class C, 9 bar, BS Inch, Inch 5"
12 12 169017092 Pipe, 5 metre lengths, ABS metric, d 160
13 13 169017093 Pipe, 5 metre lengths, ABS metric, d 200
14 14 169017094 Pipe, 5 metre lengths, ABS metric, d 225
15 15 700262091 Pipe 1m length ABS metric, d 140
16 16 700262092 Pipe 1m length ABS metric, d 160
17 17 700262093 Pipe 1m length ABS metric, d 200
18 18 700262094 Pipe 1m length ABS metric, d 225
19 19 700262080 Pipe 1m length ABS metric, d 16
20 20 700262081 Pipe 1m length ABS metric, d 20
21 21 700262082 Pipe 1m length ABS metric, d 25
22 22 700262083 Pipe 1m length ABS metric, d 32
23 23 700262084 Pipe 1m length ABS metric, d 40
24 24 700262085 Pipe 1m length ABS metric, d 50
25 25 700262086 Pipe 1m length ABS metric, d 63
26 26 700262087 Pipe 1m length ABS metric, d 75
27 27 700262088 Pipe 1m length ABS metric, d 90
28 28 700262089 Pipe 1m length ABS metric, d 110
Length
[ 0 .. >5000< ]

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map